Ceiling Switches
Cord and White Acorn
Cord and White Acorn is a 16 A 2 Way SP Ceiling switch
Cord and White Acorn is a 16 A 2 Way SP Ceiling switch. These have self-locating feature when used with mounting block, to aid installation. Ceiling switches are provided with standard white cords are 1.5m minimum length, and with standard red cords are 2m minimum length.
Features & Benefits:- 6A, Single Pole, Two Way, Ceiling Switch
- 1.5metre, white pull cord c/w white acorn
- D1 Version - ccomes with a 2metre white cord and 1 x graphite bangle These switched do not have to be de-rated when used with Fluorescent fittings
- Terminal Capacity - 4 x 1mm², or 3 X 1.5mm²
- C/w surface mounting box
- Earth terminal is riveted into th base of the mointing box
- Conforms to BS EN 60669-1:1999 + A2:2008 Corrigenda 2007, 2010 and 2013
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP3X
Others
- Maximum Installation Altitude
- 2000 metre
- Brand
- MK Electric
Others
- Maximum Installation Altitude
- 2000 metre
- Brand
- MK Electric
- Maximum Installation Altitude : 2000 metre
- Brand : MK Electric