Double Pole Switches
K5403 Logic Plus Connection Unit
K5403 Logic Plus Connection Units have range of 13A fused connection units and 20A DP switches designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
K5403 Logic Plus™ Connection Units have range of 13A fused connection units and 20A DP switches designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances. Base entry front-plates are 12.5mm deep. All switches are complete with earth terminals. It is not recommended for switching large banks of PCs. Connection Units having 86x86mm dimensions with 60.3mm fixing centre.
Features & Benefits:- 20A Current rating,
- Double pole switching
- Flex Outlet in the base
- Terminal capacity - 3 x 2.5mm², 2 x 4mm² and 2 x 6mm² (stranded)
- For additional safety the neutral pole contact "makes first" & "breaks last" after the live contact
- Not recommended for switching large banks of PCs
- Flush mounting box = 866ZIC
- Surface mounting box = K2140WHI
- Surface mounting box = K2031WHI, for extra wiring space
- Confirms IEC60669-1:2017/ BS EN60669-12018
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP4X
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- High Current
- Yes ampere
- Poles
- 2
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- High Current
- Yes ampere
- Poles
- 2
- Current Rating : 20 ampere
- Brand : MK Electric
- High Current : Yes ampere
- Poles : 2