high current switches
Avant 32A Wide Rocker Switch
The 32A Wide Rocker Switch by MK Electric Avant is 1 Gang, Double pole switch with neon marked “PRESS”. The 32A Wide Rocker Switch is used for water heater, where high current rating is required.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The 32A Wide Rocker Switch by MK Electric Avant is 1 Gang, Double pole switch with neon marked “PRESS”. The 32A Wide Rocker Switch is used for water heater, where high current rating is required. It is provided with mounting box of 35mm. This wide rocker switch is available in four different finishes.
The range is durable, tarnish resistant and maintains its stylish and understated appearance. MK Avant delivers an attractive range of wiring devices that also makes decorating simple, Innovative and unique. Avant provides a range of products that complement the décor of the finest modern and traditional interiors.
Features & Benefits:- Concealed screws
- Easy to install
- Morden styling
- High quality finishes
- Quick and simple removable front plate
- BS 3676:Pt.1
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- Symbol
- Water Heater
- High Current
- Yes ampere
- Gangs
- 1
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- Symbol
- Water Heater
- High Current
- Yes ampere
- Gangs
- 1
- Current Rating : 20 ampere
- Brand : MK Electric
- Symbol : Water Heater
- High Current : Yes ampere
- Gangs : 1