Keyed & Key Card Switches
I-2000 Isolate Key Switch
Isolate Key switch is a spare part for Notifier I-2000 Emergency Warning and Intercommunication System.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Isolate Key switch is a spare part for spare part for Notifier I-2000 Emergency Warning and Intercommunication System. I-2000 Emergency Warning and Intercommunication System (EWIS) has been designed to facilitate the orderly and speedy evacuation of a building in the event of an emergency. This procedure may be initiated automatically by a fire alarm system or manually by a break glass call point.
Others
- Brand
- NOTIFIER
- Product Type
- Keyswitch Degrees Celsius
- Lock Type
- Auto/Manual
- For Use With
- I-2000 EWIS millimetre
Others
- Brand
- NOTIFIER
- Product Type
- Keyswitch Degrees Celsius
- Lock Type
- Auto/Manual
- For Use With
- I-2000 EWIS millimetre
- Brand : NOTIFIER
- Product Type : Keyswitch Degrees Celsius
- Lock Type : Auto/Manual
- For Use With : I-2000 EWIS millimetre