Wall Switches
2 Gang SP Two Way Switch
2 Gang SP Two Way Switches has range of tough, impact resistant, surface mounted plate switches. They have been designed to suit a wide variety of applications in factories, workshops, plant rooms, warehouses, schools and hospitals
2 Gang SP Two Way Switches has range of tough, impact resistant, surface mounted plate switches. They have been designed to suit a wide variety of applications in factories, workshops, plant rooms, warehouses, schools and hospitals. All they are made to stand up to the wear and tear of everyday use, but in some areas you need them to be even tougher.
Features & Benefits:- Plate Switch, 2 Gang, 2 Way,
- 10A Current rating
- Single pole
- Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x ,6mm²
- Positive switch action
- Does not need to e de-rated when used on fluorescent loads
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
- Confirms to IEC60669-12017 / BS EN60669-1, 2018
- Low Voltage Directive 2014/35/
- RoHS Directive 2011/65/EU
- Amendment RoHS Directive (EU) 2015/863
- CE Marked
- IP Rating = IP2XD
Others
- Current Rating
- 10 ampere
- Brand
- MK Electric
- High Current
- No ampere
- Poles
- 1
- Finish
- Aluminum
- Ways
- 2 millimetre
- Gangs
- 2
Others
- Current Rating
- 10 ampere
- Brand
- MK Electric
- High Current
- No ampere
- Poles
- 1
- Finish
- Aluminum
- Ways
- 2 millimetre
- Gangs
- 2
- Current Rating : 10 ampere
- Brand : MK Electric
- High Current : No ampere
- Poles : 1
- Finish : Aluminum
- Ways : 2 millimetre
- Gangs : 2