Wall Switches
Edge Switch 2-way
Edge Switch 2-way units suitable for the switching of all domestic, commercial and industrial appliances where current ratings are required.
Edge Switch 2-way units suitable for the switching of all domestic, commercial and industrial appliances where current ratings are required. Edge™ is a range of wiring devices that combine function and style. The design is smooth, clean and the products are very slim – in fact just 1.5mm. Edge™ is the choice in modern, contemporary or traditional interiors where style and detail are the desired effect. With Edge™ comes unrivalled safety. Utilising MK’s 3-pin operated safety shutter that prevents misuse and unsafe access to live circuitry, Edge™ offers the user the peace of mind and comfort that they have the safest range of wiring devices available installed in their surroundings.
Features & Benefits:- Plate Switch, 12Gang, 2 Way, Single pole,
- 20A Current rating
- Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x ,6mm²
- Positive switch action
- Does not need to be de-rated when used on fluorescent loads
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brushed Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC, for extra wiring spac
- Confirms to IEC60669-12017 / BS EN60669-1, 2008
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Current Rating
- 20 ampere
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Gangs
- 2
- Ways
- 2 millimetre
- Poles
- 1
- High Current
- Yes ampere
Others
- Current Rating
- 20 ampere
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Gangs
- 2
- Ways
- 2 millimetre
- Poles
- 1
- High Current
- Yes ampere
- Current Rating : 20 ampere
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Gangs : 2
- Ways : 2 millimetre
- Poles : 1
- High Current : Yes ampere
Please Sign In to view part numbers available for purchase based on your account