Wall Switches
K4783 Wide Rocker Switche
Logic Plus plate switches are designed to blend in with the decor, whilst complementing a wide range of other Logic Plus accessories
Logic Plus plate switches redesigned for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications
Features & Benefits:- Wide rocker plate Switch, 3 Gang, SP, 2 Way,
- 10A Current rating
- Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x 6mm²
- Positive switch action
- Does not need to e de-rated when used on fluorescent loads
- Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC, for extra wiring space
- Surface mounting box = K2160WHI
- Surface mounting box = K2140WHI, for extra wiring space
- Confirms to IEC60669-12017 / BS EN60669-1, 2018
- Low Voltage Directive 2014/35/
- RoHS Directive 2011/65/EU
- Amendment RoHS Directive (EU) 2015/863
- CE Marked
- IP Rating = IP2XD
Others
- Current Rating
- 10 ampere
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Ways
- 2 millimetre
- Poles
- 1
- High Current
- No ampere
- Gangs
- 3
Others
- Current Rating
- 10 ampere
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Ways
- 2 millimetre
- Poles
- 1
- High Current
- No ampere
- Gangs
- 3
- Current Rating : 10 ampere
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Ways : 2 millimetre
- Poles : 1
- High Current : No ampere
- Gangs : 3