Wall Switches
Logic Plus™ 2 Gang Plateswitch
MK Logic Plus™ Plateswitches are suitable for controlling lighting circuits. Plateswitches are available in 10A & 20A range with 2 gang, single pole configuration & provides choice of Graphite & White finish.
MK Logic Plus™ Plateswitches are designed for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications. Plateswitches are available in 10A & 20A range with 2 gang, single pole configuration. These switches do not have to be de-rated when used with fluorescent or inductive loads and can be wired as either one-way or two-way. These plateswitches provides choice of White & Graphite finish.
Features & Benefits:- Plate Switch, 2 Gang, 2 Way, 10A Current rating
- Terminal capacity 4 x 1mm², 4 x 1.5mm² 3 x 2.5mm² or 1 x6mm ²
- Positive switch action
- Does not need to be de-rated when used on fluorescent loads
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC, for extra wiring space
- Surface mounting box = K2160WHI
- Surface mounting box = k2140, for extra wiring space
- Confirms to IEC60669-12017 / BS EN60669-1, 2018
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- Amendment RoHS Directive (EU) 2015/863
- CE Marked
- IP Rating = IP2XD
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Poles
- 1
- Ways
- 2 millimetre
- Gangs
- 2
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Poles
- 1
- Ways
- 2 millimetre
- Gangs
- 2
- Fixing Centers : 60.3 millimetre
- Brand : MK Electric
- Poles : 1
- Ways : 2 millimetre
- Gangs : 2