Wall Switches
Masterseal Compact 10A 1G 2W Push Switch
Masterseal™ Switch is Single pole switch with Translucent Lid. It is specifically designed for use in either outdoor or indoor environments and areas heavily exposed to dust and splashing water.
Masterseal™ Switch is Single pole switch with Translucent Lid. It is specifically designed for use in either outdoor or indoor environments and areas heavily exposed to dust and splashing water.
Features & Benefits:- Waterproof and Dustproof: - Offers protection from strong jets of water from any direction, and protection from dust, sawdust and small particles
- Durable Material: - The use of high quality plastic prevents discoloration, cracking or fading in UV light
- Temperature Tolerant: - Reliable in operation during extremes of heat or cold
- Robust Construction: - A robust range of products made with polycarbonate, one of the toughest thermoplastics available in the world
Others
- Operating Voltage
- 110 - 250 @ 50/60 Hz voltage alternating current
- Current Rating
- 10 ampere
- Fixing Centers
- 123.8 millimetre
- 44 millimetre
- Poles
- 1
- Ways
- 2 millimetre
- Symbol
- Press
- Gangs
- 1
- High Current
- No ampere
- Brand
- MK Electric
Others
- Operating Voltage
- 110 - 250 @ 50/60 Hz voltage alternating current
- Current Rating
- 10 ampere
- Fixing Centers
- 123.8 millimetre
- 44 millimetre
- Poles
- 1
- Ways
- 2 millimetre
- Symbol
- Press
- Gangs
- 1
- High Current
- No ampere
- Brand
- MK Electric
- Operating Voltage : 110 - 250 @ 50/60 Hz voltage alternating current
- Current Rating : 10 ampere
- Fixing Centers : 123.8 millimetre|44 millimetre
- Poles : 1
- Ways : 2 millimetre
- Symbol : Press
- Gangs : 1
- High Current : No ampere
- Brand : MK Electric