/content/hbtbt/au/en/search-results.html

    Wall Switches

    MK Logic PlusTM 2-Gang Architrave Switch

    MK Logic PlusTM 2-Gang Architrave Switches are designed to be unobtrusive and help you enhance the style of a room, no matter the space.

    Overview

    The 2-Gang Architrave Switches are a range of switches with sophisticated looks designed to be unobstructive no matter the space. These 2-gang switches are a part of MK Logic PlusTM series.

    Features & Benefits:
    • Architrave switch
    • 2 Gang, Single pole 2way
    • Vertical presentation
    • 10A current rating
    • Terminal capacity - 4 x 1mm², 4 x 1.5mm², 3 x 2.5mm² or 2 x 4mm²
    • Positve switch action
    • No Derating factor required when used with Fluorescent Loads
    • Flush mounting box = 3922ZIC
    • Surface mounting = K2152WHI
    Certifications:
    • Conforms to IEC60669-1: 2017 / BS EN60669-12018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863
    • CE Marked
    • IP Rated IP2XD
    Specifications

    Others

    • Fixing Centers
      • 120.6 millimetre
    • Operating Voltage
      • 250 voltage alternating current
    • Current Rating
      • 10 ampere
    • Brand
      • MK Electric
    • Ways
      • 2 millimetre
    • High Current
      • No ampere
    • Finish
      • White
    • Poles
      • 1
    • Gangs
      • 2

    Others

    • Fixing Centers
      • 120.6 millimetre
    • Operating Voltage
      • 250 voltage alternating current
    • Current Rating
      • 10 ampere
    • Brand
      • MK Electric
    • Ways
      • 2 millimetre
    • High Current
      • No ampere
    • Finish
      • White
    • Poles
      • 1
    • Gangs
      • 2
    • Fixing Centers : 120.6 millimetre
    • Operating Voltage : 250 voltage alternating current
    • Current Rating : 10 ampere
    • Brand : MK Electric
    • Ways : 2 millimetre
    • High Current : No ampere
    • Finish : White
    • Poles : 1
    • Gangs : 2