Wall Switches
MV4865
10A 1 Gang 1 Way Plateswitch
MK Essentials 10A Plateswitches feature a screwless design with a high-gloss finish for a contempory look and feel.
Features & Benefits:- MK Essentials 10A Plateswitches feature a screwless design with a high-gloss finish for a contempory look and feel.
- Available in 1, 2, 3 & 4 Gang versions with 1 or 2 way switching. Options also available for Push & Intermediate switching.
- Manufactured from high grade polycarbonate.
- Backed out, captive terminals for easy installation.
- 20 year guarantee.
- Printed terminal markings.
- Screwless aesthetic.
Others
- Current Rating
- 10 ampere
- High Current
- No ampere
- Gangs
- 5
- Ways
- 1 millimetre
- Brand
- MK Electric
Others
- Current Rating
- 10 ampere
- High Current
- No ampere
- Gangs
- 5
- Ways
- 1 millimetre
- Brand
- MK Electric
- Current Rating : 10 ampere
- High Current : No ampere
- Gangs : 5
- Ways : 1 millimetre
- Brand : MK Electric