Wall Switches
Wide Rocker 2 Gang Switch
Wide Rocker 2 Gang Switch are essential switches to complement all interiors. These switches are 1 and 2 gang sockets with integrated USB ports and LED dimming.
Wide Rocker Switches are essential switches to complement all interiors. These switches are 1 and 2 gang sockets with integrated USB ports and LED dimming. From the ground-breaking multi-contact Socket to the first modern light switch, It has been setting the standards in reliability for over a century. Essential features like backed out and captive screws, ensure installation is both easy and convenient. A perfect fit every time. Offering quality, reliability and style, Wide Rocker Switches comes with newer additions to its ‘White’ portfolio – the popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl.
Features & Benefits:- Fully compliant with British Standards
- Designed for smaller budget
- High reliability
- 25 Year guarantee
- Easy and convenient installation
- High gloss finish
- Dual earth terminals
- BS EN 60669-1:2018
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Fixing Centers
- 60.3 millimetre
- Current Rating
- 20 ampere
- High Current
- Yes ampere
- Brand
- MK Electric
- Poles
- 1
- Gangs
- 2
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Fixing Centers
- 60.3 millimetre
- Current Rating
- 20 ampere
- High Current
- Yes ampere
- Brand
- MK Electric
- Poles
- 1
- Gangs
- 2
- Minimum Mounting Box Depth : 35 millimetre
- Fixing Centers : 60.3 millimetre
- Current Rating : 20 ampere
- High Current : Yes ampere
- Brand : MK Electric
- Poles : 1
- Gangs : 2