/content/hbtbt/au/en/search-results.html

    Wall Switches

    Wide Rocker 4 Gang Switch

    Wide Rocker 4 Gang Switch with SP, One / Two Way Switching are used to Essential switches and sockets to complement all interiors.

    Overview

    Wide Rocker 4 Gang Switch with SP, One / Two Way Switching. Essential switches and sockets to complement all interiors. You have now choices of colours at prices that are impossible to ignore. 5 stylish colours to complement any modern interior design theme, which are Matte, Black, Titanium, Charcoal, Champagne and Pearl.

    Features & Benefits:
    • Designed For Trusted Reliability - From the ground-breaking multi Contact Socket to the first modern light switch, we’ve been setting the standards in reliability for over a century
    • Designed For Good Looks - Essential to meeting customers’ expectations, with a screwless design and a high-gloss finish for a contemporary look and feel. Clean, simple and uncomplicated
    Certifications:
    • BS EN 60669-1:2018
    Specifications

    Others

    • Current Rating
      • 10 ampere
    • Brand
      • MK Electric
    • Gangs
      • 4
    • Poles
      • 1
    • High Current
      • No ampere

    Others

    • Current Rating
      • 10 ampere
    • Brand
      • MK Electric
    • Gangs
      • 4
    • Poles
      • 1
    • High Current
      • No ampere
    • Current Rating : 10 ampere
    • Brand : MK Electric
    • Gangs : 4
    • Poles : 1
    • High Current : No ampere
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list