TV/FM & Coaxial
MV3522 TV Outlet
TV Outlet by MK Dimension has a screw less design and flexible range of modern finishes. MK Dimensions range gives a high-gloss finish for a contemporary look and feel.
TV Outlets by MK Dimensions offers Essential ‘fit and forget’ solutions with an outstanding reliability and performance. It has backed out and captive screws that ensure installation is both easy and convenient. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating as the clip-on surround can be removed and clipped back on again for a neat finish.
Features & Benefits:- Available in six different finishes
- Easy to install
- Offering quality, reliability and style
- BS 5733:2010
Others
- Signal Type
- TV
- Isolated/Non Isolated
- Isolated
- Brand
- MK Electric
Others
- Signal Type
- TV
- Isolated/Non Isolated
- Isolated
- Brand
- MK Electric
- Signal Type : TV
- Isolated/Non Isolated : Isolated
- Brand : MK Electric