/content/hbtbt/au/en/search-results.html

Bi-Directional Amplifiers

480W Power Amp

480W Power Amp

Overview

HN-IA480 is a high efficient Power/Booster amplifier provides audio signal amplification for public address and voice alarm system, It is reliable,efficient and light in weight

Features &- Benefits:
  • Mains power supply180~250 Volts AC | 50 Hz
  • Amplifier topologyClass D >-90% efficiency
  • THD + N @ 1 KHz0.1%
  • Signal input / OutputUnbalanced Line in - LineOut| 100 V signal input
  • Frequency response70 Hz to 20 KHz
  • SNR (dB)102
  • Dynamic range93dB
  • Power Output480 watts | 100 Volt speaker output - Phoenix connector
  • Damping factor @ 8 Ohm300
  • Dimension (mm)95.2 H x 431.8 W x 304.8 D
  • Operating Temperature &- Humidity-10°c to 50°c @ 90% relative humidity (non condensing)
  • CertificationsCE Complied
  • Weight5.20 Kg
  • CoolingForced Air cooling with Fan
  • ProtectionOutput Short-circuit | Thermal shut-down
  • Power Requirements700 VA
Certifications:
  • CE Approved