Bi-Directional Amplifiers
Digital Class A/B BDA FIPLEX BY HONEYWELL VHF + UHF
Fiplex FLEX Series BDA solutions are the industry’s most flexible, user-friendly true mission-critical solution available. From software define configuration to innovative features that ensure mission-critical success, FLEX Series BDAs meet the requirements of both AHJs and Systems Integrators.
Features & Benefits:- Single VHF or UHF and dual band options
- Simultaneous dual band 136 - 174 MHz & 450 - 512 MHz with
- multiple sub band options in UHF
- Channel Selective, software programmable, 32 channels per band
- and BW adjustable filters per band
- Fully digital signal boosters, FPGA-based
- Auto diagnostic
- Downlink & Uplink squelch, per channel and per time slot
- User adjustable gain control, UL and DL independent, per channel
- Automatic Gain Control, per channel and per time slot
- Weatherproof enclosure, NEMA4
- NFPA compliant
- Built-in Spectrum Analyzer
- Preserves far-end communications
- Preserves BTS UL sensitivity
- Compatible with P25 Phase 1 and 2, TETRA, TETRAPOL, NXDN,
- DMR, Conventional, MPT1327, among others
- 3-year warranty
- FCC Compliant
- IFC 2015, 2018, 2021 Edition Standard
- ISO 9001 PECB Certified
- NFPA 72, 2013 Edition Standard
- NFPA 1221, 2016, 2019 Edition Standard
- ROHS compliant
- UL2524 2nd Edition Listing with SGS, Nationally Recognized Testing Laboratory (NRTL) approved by OSHA for UL2524
Please Sign In to view part numbers available for purchase based on your account