/content/hbtbt/au/en/search-results.html

Power Amplifiers

250W VARIODYN® D1 Power Amplifier

Esser’s VARIODYN® D1 power amplifiers possess two independent amplifier channels. A European lIEC connector, mains fuse are located on the back of the amplifier. It can only be operated via a three-wire system feed with a protective ground wire.

Overview

Esser’s VARIODYN® D1 power amplifiers possess two independent amplifier channels and are compatible with the VARIODYN® D1 system. The power amplifiers are controlled and monitored by the VARIODYN® D1 modules DOM4-8 or DOM4-24. Both LF inputs and the control input are connected to the VARIODYN® D1 DOM module via a cable. The double amplifier 100 V outputs are connected to the VARIODYN® D1 DOM module via cable. A European lIEC connector for mains supply connection, as well as a mains fuse are located on the back of the amplifier. The power amplifier can only be operated via a three-wire system feed with a protective ground wire.

Features & Benefits:
  • Power amplifier, 2-channel, class H, 100 V outputs
  • compatible with the VARIODYN® D1 system
  • Emergency power supply via 24 V DC
  • Control and monitoring via DOM
Certifications:
Specifications

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser