Power Amplifiers
580222
VARIODYN® D1 Power amplifier 2 x 250 W,
Others
- Impedance
- >10 k?
- Maximum Operating Humidity
- 90 Percentage
- Main Power Supply Voltage
- 230 50/60 Hz voltage alternating current
- Backup Power Supply Voltage
- 24 voltage direct current
- Signal to Noise Ratio
- >101 dB
- Power Consumption
- 13.5 A @ 230 voltage alternating current
- 19.3 @ 1/8 Load ampere
- 40 @ 1/3 Load ampere
- 86 A @ 24 voltage direct current
- Indicators
- AC Power
- Channel (per Channel)
- Clip (per Channel)
- DC Power
- Error (per Channel)
- Power (per Channel)
- Minimum Transmission Frequency
- 20 hertz
- Maximum Transmission Frequency
- 22 kHz hertz
- Non-Linear Distortion
- <0.05 Percentage
- Brand
- Esser
- Nominal Output Power
- 500 Watt
- Communication Protocols
- DAL millimetre
- Channels
- 2
Others
- Impedance
- >10 k?
- Maximum Operating Humidity
- 90 Percentage
- Main Power Supply Voltage
- 230 50/60 Hz voltage alternating current
- Backup Power Supply Voltage
- 24 voltage direct current
- Signal to Noise Ratio
- >101 dB
- Power Consumption
- 13.5 A @ 230 voltage alternating current
- 19.3 @ 1/8 Load ampere
- 40 @ 1/3 Load ampere
- 86 A @ 24 voltage direct current
- Indicators
- AC Power
- Channel (per Channel)
- Clip (per Channel)
- DC Power
- Error (per Channel)
- Power (per Channel)
- Minimum Transmission Frequency
- 20 hertz
- Maximum Transmission Frequency
- 22 kHz hertz
- Non-Linear Distortion
- <0.05 Percentage
- Brand
- Esser
- Nominal Output Power
- 500 Watt
- Communication Protocols
- DAL millimetre
- Channels
- 2
- Impedance : >10 k?
- Maximum Operating Humidity : 90 Percentage
- Main Power Supply Voltage : 230 50/60 Hz voltage alternating current
- Backup Power Supply Voltage : 24 voltage direct current
- Signal to Noise Ratio : >101 dB
- Power Consumption : 13.5 A @ 230 voltage alternating current|19.3 @ 1/8 Load ampere|40 @ 1/3 Load ampere|86 A @ 24 voltage direct current
- Indicators : AC Power|Channel (per Channel)|Clip (per Channel)|DC Power|Error (per Channel)|Power (per Channel)
- Minimum Transmission Frequency : 20 hertz
- Maximum Transmission Frequency : 22 kHz hertz
- Non-Linear Distortion : <0.05 Percentage
- Brand : Esser
- Nominal Output Power : 500 Watt
- Communication Protocols : DAL millimetre
- Channels : 2