Power Amplifiers
Power Amplifier RK-AMP500
Power Amplifier RK-AMP500
INTEVIO 500W Class-D Power Amplifier
RK-AMP500 supports balanced/unbalanced audio inputs and 100V speaker outputs. It also has a 100V audio input port to connect with the output from other amplifiers so that the output power can be increased easily. A contact output is provided to send out the fault status to a third-party ystem should a fault be detected. Through the RJ45 port, RK-AMP500 receives the audio signal and control signal from the controller RK-MCU or RK-ZONE8 and sends back the fault status.
Description
RK-AMP500, 500W Digital Power Amplifier, is used to amplify the audio signal to drive loudspeakers. It is reliable, efficient and light-weight. Automatic fault detection and self-protection RK-AMP500 can self-protect from overheating, overcurrent, overvoltage, undervoltage, overload or short circuit. For example,
when the internal temperature reaches its critical limit, the overheat protection circuit will shut down the power amplification module and activate the protection indicator light on the front panel. RK-AMP500 can detect power supply errors automatically during operation. The built-in fuse will provide overcurrent protection to the main power supply. In the event of a main power supply failure, the backup power (24V DC) is activated
Others
- Minimum Frequency Response
- 18KHz
- Maximum Operating Humidity
- 95 percentage relative humidity
- Main Power Supply Protection
- Overheat protection circuit
- Signal to Noise Ratio
- 100dB±5% A-weighted
- Main Power Supply Voltage
- 100 - 240 voltage alternating current
- Impedance
- 20 k?
- Power Consumption
- <700W
- Maximum Frequency Response
- 80Hz
- Indicators
- Power supply, main power fault, backup power fault, protection and VU meter
- Backup Power Supply Voltage
- 21.5 28.5 voltage direct current
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Brand
- Honeywell
- Aux Inputs
- 1.4V Line inch
- 100V audio input inch
- Product Type
- Power Amplifier Degrees Celsius
- Cooling Method
- Forced air cooling fan voltage direct current
- Nominal Output Power
- 500 Watt
Others
- Minimum Frequency Response
- 18KHz
- Maximum Operating Humidity
- 95 percentage relative humidity
- Main Power Supply Protection
- Overheat protection circuit
- Signal to Noise Ratio
- 100dB±5% A-weighted
- Main Power Supply Voltage
- 100 - 240 voltage alternating current
- Impedance
- 20 k?
- Power Consumption
- <700W
- Maximum Frequency Response
- 80Hz
- Indicators
- Power supply, main power fault, backup power fault, protection and VU meter
- Backup Power Supply Voltage
- 21.5 28.5 voltage direct current
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Brand
- Honeywell
- Aux Inputs
- 1.4V Line inch
- 100V audio input inch
- Product Type
- Power Amplifier Degrees Celsius
- Cooling Method
- Forced air cooling fan voltage direct current
- Nominal Output Power
- 500 Watt
- Minimum Frequency Response : 18KHz
- Maximum Operating Humidity : 95 percentage relative humidity
- Main Power Supply Protection : Overheat protection circuit
- Signal to Noise Ratio : 100dB±5% A-weighted
- Main Power Supply Voltage : 100 - 240 voltage alternating current
- Impedance : 20 k?
- Power Consumption : <700W
- Maximum Frequency Response : 80Hz
- Indicators : Power supply, main power fault, backup power fault, protection and VU meter
- Backup Power Supply Voltage : 21.5 28.5 voltage direct current
- Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
- Brand : Honeywell
- Aux Inputs : 1.4V Line inch|100V audio input inch
- Product Type : Power Amplifier Degrees Celsius
- Cooling Method : Forced air cooling fan voltage direct current
- Nominal Output Power : 500 Watt