/content/hbtbt/au/en/search-results.html

Power Amplifiers

Power Space P4300A Versatile Power Amplifier

Power Space P4300A Versatile Power Amplifier enhance any premium commercial sound installation with clean, reliable power and digital connectivity. Ideal for zone-expansion applications.

Overview

Power Space P4300A Versatile Power Amplifier enhance any premium commercial sound installation with clean, reliable power and digital connectivity. Ideal for zone-expansion applications. A Bose AmpLink input allows for multiple channels of uncompressed, low-latency digital audio from Bose DSPs via a single Cat 5 cable.

The Power Space P4300A provides 300 watts per channel and features versatile outputs that give you the flexibility to deliver full channel power to either low- or high-impedance loads without bridging and even send double power to a single zone. For premium commercial applications, Bose Power Space amplifiers provide the power and performance to get the job done pure and simple.

Features & Benefits:
  • Bose AmpLink input
  • Load-independent outputs
  • I-Share output
  • Auto-standby mode
  • 300 watts per channel
Specifications

Others

  • Power Consumption
    • 570 W
  • Minimum Frequency Response
    • 20 Hz
  • Maximum Frequency Response
    • 20 KHz
  • Indicators
    • Power LED, Input Signal LED, Output Limit LED
  • Overall Width
    • 483 mm
  • Overall Height
    • 44 mm
  • Impedance
    • 10 Kohms
  • Minimum Operating Ambient Temperature
    • 0 °C
  • Overall Depth
    • 420 mm
  • Main Power Supply Voltage
    • 100 to 240 VAC
  • Brand
    • Bose
  • Input Sensitivity
    • -10/4/14 dBV/dBu/dBu Watt
  • Channels
    • 4 Balanced Analog; 8 Digital Amplink
  • Non-Linear Distortion
    • 0.04 % Percentage
  • Product Type
    • Power Amplifier Degrees Celsius
  • Cooling Method
    • Microprocessor-controlled variable-speed fans, front-to-back air flow voltage direct current

Others

  • Power Consumption
    • 570 W
  • Minimum Frequency Response
    • 20 Hz
  • Maximum Frequency Response
    • 20 KHz
  • Indicators
    • Power LED, Input Signal LED, Output Limit LED
  • Overall Width
    • 483 mm
  • Overall Height
    • 44 mm
  • Impedance
    • 10 Kohms
  • Minimum Operating Ambient Temperature
    • 0 °C
  • Overall Depth
    • 420 mm
  • Main Power Supply Voltage
    • 100 to 240 VAC
  • Brand
    • Bose
  • Input Sensitivity
    • -10/4/14 dBV/dBu/dBu Watt
  • Channels
    • 4 Balanced Analog; 8 Digital Amplink
  • Non-Linear Distortion
    • 0.04 % Percentage
  • Product Type
    • Power Amplifier Degrees Celsius
  • Cooling Method
    • Microprocessor-controlled variable-speed fans, front-to-back air flow voltage direct current
  • Power Consumption : 570 W
  • Minimum Frequency Response : 20 Hz
  • Maximum Frequency Response : 20 KHz
  • Indicators : Power LED, Input Signal LED, Output Limit LED
  • Overall Width : 483 mm
  • Overall Height : 44 mm
  • Impedance : 10 Kohms
  • Minimum Operating Ambient Temperature : 0 °C
  • Overall Depth : 420 mm
  • Main Power Supply Voltage : 100 to 240 VAC
  • Brand : Bose
  • Input Sensitivity : -10/4/14 dBV/dBu/dBu Watt
  • Channels : 4 Balanced Analog; 8 Digital Amplink
  • Non-Linear Distortion : 0.04 % Percentage
  • Product Type : Power Amplifier Degrees Celsius
  • Cooling Method : Microprocessor-controlled variable-speed fans, front-to-back air flow voltage direct current