Transformers
FC-XRM70 Transformer Module
FC-XRM70 Transformer Modules are optional converter modules which converts 25 VRMS audio outputs to 70.7 VRMS for retrofit applications. They are plugged directly on FC-AAM25X modules, allowing independent conversion to 70.7 VRMS.
FC-XRM70 Transformer Modules are optional converter modules which converts 25 VRMS audio outputs to 70.7 VRMS for retrofit applications. They are plugged directly on FC-AAM25X modules, allowing independent conversion to 70.7 VRMS.
Features & Benefits:- Optional 70.7 VRMS conversion module available for each amplifier
Others
- Minimum Input Voltage
- 25 volt
- Maximum Output Voltage
- 70.7 volt
- Output Voltage
- 70.7 volt
- Maximum Input Voltage
- 25 volt
- Brand
- Fire-Lite
- Transformer Type
- Plug-In
- Product Type
- Transformer Module
Others
- Minimum Input Voltage
- 25 volt
- Maximum Output Voltage
- 70.7 volt
- Output Voltage
- 70.7 volt
- Maximum Input Voltage
- 25 volt
- Brand
- Fire-Lite
- Transformer Type
- Plug-In
- Product Type
- Transformer Module
- Minimum Input Voltage : 25 volt
- Maximum Output Voltage : 70.7 volt
- Output Voltage : 70.7 volt
- Maximum Input Voltage : 25 volt
- Brand : Fire-Lite
- Transformer Type : Plug-In
- Product Type : Transformer Module