/content/hbtbt/au/en/search-results.html

Transformers

I-2000 Upgrade Kit

I-2000 Upgrade Kits are spare kits for Notifier I-2000 Emergency Warning and Intercommunication System.

Overview

I-2000 Upgrade Kits are spare kits for Notifier I-2000 Emergency Warning and Intercommunication System. I-2000 Emergency Warning and Intercommunication System (EWIS) has been designed to facilitate the orderly and speedy evacuation of a building in the event of an emergency. This procedure may be initiated automatically by a fire alarm system or manually by a break glass call point.

Specifications

Others

  • Brand
    • Notifier
  • Product Type
    • Upgrade Kit Degrees Celsius
  • For Use With
    • I-2000 EWIS volt

Others

  • Brand
    • Notifier
  • Product Type
    • Upgrade Kit Degrees Celsius
  • For Use With
    • I-2000 EWIS volt
  • Brand : Notifier
  • Product Type : Upgrade Kit Degrees Celsius
  • For Use With : I-2000 EWIS volt
Product Number
SKUs
Image
SKU
Description
alt
FP1068
Upgrade Kit, FIPBGA Master
alt
FP1069
Upgrade Kit, FIPBGA Extender
alt
FP1073
Upgrade Kit, WIP Slave, Term Board
alt
FP1074
Upgrade Kit, 100W Amp, Transformer
alt
FP1075
Upgrade Kit, 2x 50W Amp, Transformer
alt
FP1076
Upgrade Kit, 2x 25W Amp, Transformer
alt
FP1077-AUS
Upgrade Kit, 4x 10W Amp, Transformer
alt
FP1078
Upgrade Kit, 4x 25W Amp, Transformer
alt
FP1079
Upgrade Kit, 200W Amp, Transformer
Image
SKU
Description
alt
FP1068
Upgrade Kit, FIPBGA Master
alt
FP1069
Upgrade Kit, FIPBGA Extender
alt
FP1073
Upgrade Kit, WIP Slave, Term Board
alt
FP1074
Upgrade Kit, 100W Amp, Transformer
alt
FP1075
Upgrade Kit, 2x 50W Amp, Transformer
alt
FP1076
Upgrade Kit, 2x 25W Amp, Transformer
alt
FP1077-AUS
Upgrade Kit, 4x 10W Amp, Transformer
alt
FP1078
Upgrade Kit, 4x 25W Amp, Transformer
alt
FP1079
Upgrade Kit, 200W Amp, Transformer