/content/hbtbt/au/en/search-results.html

    Batteries

    Battery 12V 12 Ah

    Rechargeable sealed lead acid batteries by Power Sonic are sealed lead acid batteries that are specifically designed for general purpose and standby applications. The 12V 1.4Ah battery offers excellent performance in a wide range of applications

    Overview

    Rechargeable sealed lead acid batteries by Power Sonic are sealed lead acid batteries which have been specifically designed for general purpose and standby applications. The 12V 1.4Ah battery offers excellent performance in a wide range of applications including security and fire security, medical devices, emergency lighting and UPS systems. All Power Sonic batteries are subject to stringent quality controls through every step of the manufacturing process ensuring both consistency and reliability.

    Features & Benefits:
    • Absorbent Glass Mat (AGM) technology for superior performance
    • Valve regulated, maintenance free spill proof construction
    • Power/volume ratio yielding excellent energy density
    • Rugged vibration and impact resistant ABS case and cover
    • Gas recombination technology
    • 5 year design life
    Certifications:
    • Approved for transport by air. D.O.T., I.A.T.A., F.A.A. and C.A.B. certified
    • U.L. recognized
    • ISO9001:2015 – Quality management systems
    Others
    Name
    Description
    File Size
    Date
    Size
    Fuentes De Alimentacion Y Baterias Retenedores Magneticos Cables Equipos De Prueba Y Mantenimiento Catalog
    application/pdf 1.58 MB
    12/18/2023
    1.58 MB
    Accesorios Fuentes de alimentación Baterías Retenedores magnéticos Cables Equipos de prueba y mantenimiento Catalog
    application/pdf 363.21 KB
    1/30/2024
    363.21 KB
    Name
    Description
    File Size
    Date
    Size
    Fuentes De Alimentacion Y Baterias Retenedores Magneticos Cables Equipos De Prueba Y Mantenimiento Catalog
    application/pdf 1.58 MB
    12/18/2023
    1.58 MB
    Accesorios Fuentes de alimentación Baterías Retenedores magnéticos Cables Equipos de prueba y mantenimiento Catalog
    application/pdf 363.21 KB
    1/30/2024
    363.21 KB
    Name
    Description
    File Size
    Date
    Size
    Fuentes De Alimentacion Y Baterias Retenedores Magneticos Cables Equipos De Prueba Y Mantenimiento Catalog
    1.58 MB
    12/18/2023
    Accesorios Fuentes de alimentación Baterías Retenedores magnéticos Cables Equipos de prueba y mantenimiento Catalog
    363.21 KB
    1/30/2024
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list