/content/hbtbt/au/en/search-results.html

Cables

Battery or Panel Extension Enclosure 28U

This is a battery box designed to suit 28U cabinets.

Overview

This is an 28U battery box designed to suit DAA and DAX Assemblies.

Features & Benefits:
  • Powder coated Onyx black texture
  • Knockouts to suit panel enclosure
Specifications

Others

  • Overall Height
    • 443 millimetre
  • Overall Width
    • 610 millimetre
  • Brand
    • Honeywell Notifier
  • Mounting Type
    • Wall
  • Product Type
    • Enclosures
  • For Use With
    • 28U

Others

  • Overall Height
    • 443 millimetre
  • Overall Width
    • 610 millimetre
  • Brand
    • Honeywell Notifier
  • Mounting Type
    • Wall
  • Product Type
    • Enclosures
  • For Use With
    • 28U
  • Overall Height : 443 millimetre
  • Overall Width : 610 millimetre
  • Brand : Honeywell Notifier
  • Mounting Type : Wall
  • Product Type : Enclosures
  • For Use With : 28U
Product Number
SKUs
Image
SKU
Description
alt
28UBB-BK
Battery Box, 28U, ONYX Black
Image
SKU
Description
alt
28UBB-BK
Battery Box, 28U, ONYX Black