/content/hbtbt/au/en/search-results.html

Cables

Panel Surrounds for CAB900

The Panel Surrounds are designed as Onyx black textured surrounds which are used when recessing cabinets into walls.

Overview

The Panel Surrounds are designed as Onyx black textured surrounds which are used when recessing cabinets into walls.

Features & Benefits:
  • Powder coated Onyx Black texture
  • 50mm edging
Specifications

Others

  • Brand
    • Honeywell Notifier
  • Mounting Type
    • Flush
  • Product Type
    • Panel Surround
  • For Use With
    • CAB900

Others

  • Brand
    • Honeywell Notifier
  • Mounting Type
    • Flush
  • Product Type
    • Panel Surround
  • For Use With
    • CAB900
  • Brand : Honeywell Notifier
  • Mounting Type : Flush
  • Product Type : Panel Surround
  • For Use With : CAB900
Product Number
SKUs
Image
SKU
Description
alt
CAB900SUR-BK
Panel Surrounds, For CAB 900, ONYX Black Flush
Image
SKU
Description
alt
CAB900SUR-BK
Panel Surrounds, For CAB 900, ONYX Black Flush