Circuit Protection
2-way Circuit Module
The circuit modules are assemblies for Multi-Control Plus, Mid-Control Plus, Mini-Control plus and Micro-Control Plus emergency lighting systems.
The circuit modules feature two circuits whereby each circuit is designed for a maximum output current. The Circuit Modules carry out an individual lamp query as well as a self-calibrating circuit monitoring. The INFO button integrated in the front is used to call up all relevant data of the respective DCM in the display of the central computer.
Features & Benefits:- 216V DC output voltage in emergency power mode
- Individual luminaire or circuit monitoring in the circuit
- Faults are displayed
Others
- Brand
- Honeywell Multisite
- Product Type
- Mains Circuit Module
- Special Features
- 2 Way
Others
- Brand
- Honeywell Multisite
- Product Type
- Mains Circuit Module
- Special Features
- 2 Way
- Brand : Honeywell Multisite
- Product Type : Mains Circuit Module
- Special Features : 2 Way
Please Sign In to view part numbers available for purchase based on your account