/content/hbtbt/au/en/search-results.html

    Indicator Modules

    M200I-RF Radio System Remote Led Indicator

    The M200I-RF radio remote indicator are battery operated RF device designed for use with System Sensor RF system devices running on an addressable fire system by using a compatible proprietary communication protocol.

    Overview

    The M200I-RF radio remote indicator are battery operated RF device designed for use with System Sensor RF system devices running on an addressable fire system by using a compatible proprietary communication protocol. M200I-RF are multi-coloured LED device combined with a wireless RF transceiver and has wide angle visibility in alarm. Its function is to reflect the status of the remote output of its associated RF device. It does not have a loop address so the rotary switches are used for setting up only.

    Features & Benefits:
    • Up to 200m free air communication range – providing good coverage levels
    • Addresses set using rotary switches – reduced commissioning time
    • 1 integrated antennas on each remote indicator
    Certifications:
    • 2014/53/EU
    Specifications

    Others

    • Operating Voltage
      • 3.3 volt
    • Material
      • Stainless Steel
    • Lamp Color
      • Red
    • Brand
      • System Sensor

    Others

    • Operating Voltage
      • 3.3 volt
    • Material
      • Stainless Steel
    • Lamp Color
      • Red
    • Brand
      • System Sensor
    • Operating Voltage : 3.3 volt
    • Material : Stainless Steel
    • Lamp Color : Red
    • Brand : System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    Agile Wireless Fire Detection Data Sheet
    application/pdf 822.85 KB
    9/1/2020
    822.85 KB
    Name
    Description
    File Size
    Date
    Size
    Agile Wireless Fire Detection Data Sheet
    application/pdf 822.85 KB
    9/1/2020
    822.85 KB
    Name
    Description
    File Size
    Date
    Size
    Agile Wireless Fire Detection Data Sheet
    822.85 KB
    9/1/2020
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list