Indicator Modules
Remote indicator for Series ES Detect/9000, red lens
Remote indicators for detector Series 9000 / ES Detect. Red prism is illuminated by 4 pulsed LEDs to optimize energy consumption. Connection by 3/4 wire cable to detector base.
Remote indicators for detector Series 9000 / ES Detect. Red prism is illuminated by 4 pulsed LEDs to optimize energy consumption. Connection by 3/4 wire cable to detector base.
Features & Benefits:- 4 pulsed LEDs
- Power-saving compact indicator
- Viewing angle 180°
Others
- Operating Voltage
- 12 voltage direct current
- Lamp Color
- Red
- Material
- ABS Plastic
- Brand
- Esser
Others
- Operating Voltage
- 12 voltage direct current
- Lamp Color
- Red
- Material
- ABS Plastic
- Brand
- Esser
- Operating Voltage : 12 voltage direct current
- Lamp Color : Red
- Material : ABS Plastic
- Brand : Esser
Please Sign In to view part numbers available for purchase based on your account