/content/hbtbt/au/en/search-results.html

    Loop Expander Cards

    S3 Series Loop Card

    Signaling line circuit (SLC) personality modules provide communication between S3 Series fire alarm control panels and signaling line circuit devices.

    Overview

    Signaling line circuit (SLC) personality modules provide communication between S3 Series fire alarm control panels and signaling line circuit devices. They offer one SLC loop in Class B or Class A wiring and support up to 318 Velociti® devices (159 sensors and 159 modules) and up to 198 CLIP devices (99 sensors and 99 modules).

    Features & Benefits:
    • Supports Class A or Class B Wiring
    • Offers a simple, plug-in installation feature
    • Listed per ANSI/UL standard 864 9th edition
    Certifications:
    • UL Listed: S1869
    • FM Approved
    • MEA FDNY: COA # 6162
    • CSFM: 7165-1703:0176
    • City of Chicago Approved: Class 1
    • Reference Certificate of Compliance: VMA 45894-02C
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    S3 Series Operation Instructions
    application/pdf 24.71 KB
    5/11/2023
    24.71 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    S3 Series, SLC-PM-SLC95-PM Personality Modules Data Sheet
    application/pdf 111.8 KB
    5/14/2023
    111.8 KB
    S3 Series Control Panel Data Sheet
    application/pdf 174.49 KB
    5/14/2023
    174.49 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    S3 Series, SLC-PM-SLC95-PM Personality Modules Data Sheet
    application/pdf 111.8 KB
    5/14/2023
    111.8 KB
    S3 Series Operation Instructions
    application/pdf 24.71 KB
    5/11/2023
    24.71 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    S3 Series Control Panel Data Sheet
    application/pdf 174.49 KB
    5/14/2023
    174.49 KB
    Name
    Description
    File Size
    Date
    Size
    S3 Series Operation Instructions
    24.71 KB
    5/11/2023
    S3 Series, SLC-PM-SLC95-PM Personality Modules Data Sheet
    111.8 KB
    5/14/2023
    S3 Series Control Panel Data Sheet
    174.49 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list