Monitors
S81-F7012 Loop Control Card
The Honeywell S81-F7012 System Sensor Loop Control Card controls one SLC loop with System Sensor devices, such as smoke detectors, heat detectors, multi-criteria detectors and pull stations
The Honeywell S81-F7012 System Sensor Loop Control Card controls one SLC loop with System Sensor devices, such as smoke detectors, heat detectors, multi-criteria detectors, control modules, monitor modules, and pull stations. Each loop operates in the CLIP polling protocol and is capable of supporting 99 addressable modules and 99 addressable detectors (any combination of modules and detectors) for a total of 198 points per loop. Through two connection and feeder cables, the card communicates with all devices connected on the loop, periodically polling them or receiving calls (interrupt) from the devices that have detected a status variation.
Alarming occurs after the information has been processed, through specific algorithms for the devices; e.g. smoke detectors can provide dynamic alarm thresholds that adjust themselves to compensate for optic sensing element contamination. It has Periodic functionality of self-test of card and all connected devices. It has SMD technology multilayer circuit.
Features & Benefits:- Non redundant due to serial communication protocol
- Can be hot-swapped: removed and replaced without powering off the panel
- 99 addresses for detectors and 99 addresses for modules operating in CLIP protocol
- Loop connection (farthest point at 1500 meters)
- Selectable detector sensitivity
- Periodic functionality self-test of card and all connected devices
- UL-Listed
Others
- Brand
- Honeywell Industrial Fire
- Product Type
- I/O Module
Others
- Brand
- Honeywell Industrial Fire
- Product Type
- I/O Module
- Brand : Honeywell Industrial Fire
- Product Type : I/O Module
Please Sign In to view part numbers available for purchase based on your account