Annunciators & Keypads
ANN-100 Remote Annunciator
The ANN-100 annunciator is a backlit, 80-character LCD fireannunciator that mimics the Fire Alarm Control Panel (FACP) display.
The ANN-100 annunciator provides system status indicators for AC Power, Alarm, Trouble, Supervisory, and Alarm Silenced conditions. The ANN-100 and the FACP communicate over a two-wire serial interface employing the ANN-BUS communication format. Connected devices are powered via two additional wires, by either the host FACP or a remote UL-listed, filtered power supply.
Features & Benefits:- Approved for use in Canada
- Control switches for System Acknowledge, Signal Silence, Drill, and Reset
- Control switches can be independently enabled or disabled at the FACP
- Keyswitch enables/disables control switches and mechanically locks annunciator enclosure
- Enclosure supervised for tamper
- Local sounder can be enabled or disabled at the FACP
- Displays device type identifiers, individual point alarm, trouble, supervisory, zone, and custom alphalabels
- Surface mount directly to wall
- Can be remotely located up to 6,000 feet (1,800 m) from the panel
- Backlight turns off during AC loss to conserve battery power but will turn back on if an alarm condition occurs
- UL Listed: S2424
- ULC Listed
- FM Approved
- CSFM: 7120-0075:0211
- MEA: 442-06-E
Others
- Product Type
- Annunciator
- Brand
- Fire-Lite
Others
- Product Type
- Annunciator
- Brand
- Fire-Lite
- Product Type : Annunciator
- Brand : Fire-Lite