Annunciators & Keypads
Onyx Series 24 Colour Annunciator Control Module
The Onyx series ACS annunciators control modules provides a modular line of products for annunciation and control of the notifier Onyx series intelligent fire alarm control panels.
The Onyx series ACS annunciators control modules provide a modular line of products for annunciation and control of the Notifier Onyx series intelligent fire alarm control panels, network control annunciators, and Notifier’s legacy addressable panels. The ACS line provides arrays of LEDs to indicate point status and, in some versions, switches to control the state of output circuits. These ACS units use a serial interface and may be located at distances of up to 6,000 feet (1,828.8 meters) from the panel.
Features & Benefits:- Compatible with existing annunciators
- Color-programmable LEDs
- On-board end-of-line resistors can be enabled/disabled by setting a switch
- Alarm/Circuit On and Trouble LED per-point option or more dense Alarm-only option
- Touch-pad control switch option for remote control of system relays; or silence, reset, and evacuate
- LEDs may be programmed to display status of indicating circuits or control relays as well as system status conditions
- System Trouble LED indicator
- On-Line/Power LED indicator
- UL: S635
- ULC: S527-11
- FDNY: COA #6212 (NFS2-640), COA #6211 (NFS2-3030)
- CSFM: 7120-0028:0156, 7165-0028:0243, 7165- 0028:0224
- FM approved
Others
- Overall Height
- 21.27 centimetre
- Overall Width
- 11.11 centimetre
- Brand
- Honeywell
- Regulatory Approvals
- UL: S635; ULC: S527-11FDNY: COA #6212 (NFS2-640); COA #6211 (NFS2-3030); CSFM: 7120-0028:0156, 7165-0028:0243, 7165-0028:0224; FM approved
- Product Type
- Annunciator Control Module
- Includes
- Instructions
Others
- Overall Height
- 21.27 centimetre
- Overall Width
- 11.11 centimetre
- Brand
- Honeywell
- Regulatory Approvals
- UL: S635; ULC: S527-11FDNY: COA #6212 (NFS2-640); COA #6211 (NFS2-3030); CSFM: 7120-0028:0156, 7165-0028:0243, 7165-0028:0224; FM approved
- Product Type
- Annunciator Control Module
- Includes
- Instructions
- Overall Height : 21.27 centimetre
- Overall Width : 11.11 centimetre
- Brand : Honeywell
- Regulatory Approvals : UL: S635; ULC: S527-11FDNY: COA #6212 (NFS2-640); COA #6211 (NFS2-3030); CSFM: 7120-0028:0156, 7165-0028:0243, 7165-0028:0224; FM approved
- Product Type : Annunciator Control Module
- Includes : Instructions