/content/hbtbt/au/en/search-results.html

Emergency Voice / Alarm Communications System

30W Building Occupant Warning System

Notifier DA-Series Building Occupant Warning System (BOWS) has been designed to provide sound reinforcement, voice messages, and alert, evacuation tones in an emergency situation. It provides 30W power output.

Overview

Notifier DA-Series Building Occupant Warning System (BOWS) has been designed to provide sound reinforcement, voice messages, and alert, evacuation tones to aid rapid and orderly mobilization of people in an emergency situation. It provides 30W power output. Building occupant warning systems utilize digital amplification and tone generation to provide superior audio quality and efficiency.

Features & Benefits:
  • 17 pre-installed tones
  • 9 pre-installed speech messages
  • Optional customer message module for on-site recording
  • Additional inputs to initiate Lock-down, Chime, Test and False Alarms speech messages
  • Ability to synchronize tones and messages with other DA-Series BOWS
  • Fault monitoring of the 100V output lines for open and short circuit
  • High efficiency Class D amplifier designed for superior intelligibility
  • Pre-installed test tones for ease of installation
  • Up to 8 DA-Series BOWS may be interconnected
Specifications

Others

  • Maximum Standby Current
    • 45 milliampere
  • Maximum Output Voltage
    • 100
  • Alarm Current
    • 1.7 ampere
  • Brand
    • Notifier
  • Mounting Type
    • CHS-1L Chassis inch
  • Product Type
    • SSEP

Others

  • Maximum Standby Current
    • 45 milliampere
  • Maximum Output Voltage
    • 100
  • Alarm Current
    • 1.7 ampere
  • Brand
    • Notifier
  • Mounting Type
    • CHS-1L Chassis inch
  • Product Type
    • SSEP
  • Maximum Standby Current : 45 milliampere
  • Maximum Output Voltage : 100
  • Alarm Current : 1.7 ampere
  • Brand : Notifier
  • Mounting Type : CHS-1L Chassis inch
  • Product Type : SSEP
Product Number
SKUs
Image
SKU
Description
alt
DA2-30
Building Occupant Warning System, 45mA Standby Current, 100Vrms Output, 30W, Chassis
Image
SKU
Description
alt
DA2-30
Building Occupant Warning System, 45mA Standby Current, 100Vrms Output, 30W, Chassis