/content/hbtbt/au/en/search-results.html

    Emergency Voice/Alarm Communications System

    ACC-25/50 Series Emergency Voice Evacuation Control Panel

    Discontinued

    The ACC-25/50 series emergency voice evacuation control panels are state-of-the-art, single or dual circuit emergency voice evacuation control panels. These are suitable for using as adjunct to most UL-Listed Fire Alarm Control Panels.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ACC-25/50 series emergency voice evacuation control panels are state-of-the-art, single or dual circuit (25 watts each) emergency voice evacuation control panels (EVAC). These record five field-programmable messages (up to 60 seconds total message duration) with an integral commercial-grade emergency communications microphone or from an external audio source. Significant technological enhancements set these panels apart from other EVAC panels — these include full supervision in both active (alarm or music) and standby conditions, supervision of amplifier outputs, field wiring, message generator, all tone generators, and the microphone. The integral power supply charges up to 18 AH batteries, which can be housed in their cabinets.

    These are suitable for using as adjunct (slave or stand-alone) to most UL-Listed Fire Alarm Control Panels (FACPs). An optional 25 watt, 25 VRMS audio amplifier is available for system expansion to 50 watts (providing dual 25- watt speaker circuits) or as a secondary amplifier in jurisdictions requiring backup. A 70.7 VRMS converter is also available for independently converting amplifiers to meet retrofit needs.

    Features & Benefits:
    • Modular design for maximum system flexibility and ease of service
    • Five Command Input Circuits (CMD) are available for activation by an FACP
    • Three command input circuits activate on contact closure
    • Manual deactivation of speaker zones
    • Microphone time-out feature
    • Nineteen different system and diagnostic LEDs
    Certifications:
    • UL Listed: S2424
    • CSFM: 6911-0075:207
    • MEA: 341-03-E (ACC-25/50, ACC-AAM25)