/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    6820U ULTRA SERIES

    The 6820U features an expandable SLC circuit, six Flexput circuits, dual-line DACT, powerful software features, and connectivity for up to 17 panels

    Overview

    The 6820U is the latest intelligent addressable FACP (Fire Alarm Control Panels) from Silent Knight and is a direct replacement for the 6820/5820XL FACP. The FACP has one built-in SLC (signaling line circuit), which can support 159 System Sensor® SK detectors and 159 SK modules, or 127 Hochiki® SD protocol devices. Additional SLC loops can be added for a maximum of 1110 (SK) or 635 (SD) points per panel

    Features & Benefits:
    • Complies with UL 864 10th Edition and UL 2572 2nd Edition Standards
    • Expandable SLC loops to 1110 (SK) or 635 (SD) point capacity
    • Eight Flexput circuits for NAC outputs or auxiliary power
    • Selectable strobe synchronization for Amseco®, System Sensor, Wheelock®, and Gentex® devices
    • Built-in DACT with IP and optional cellular reporting
    • Built-in USB interface for quick and easy programming
    • JumpStart® auto programming reduces installation time
    • 999 software zones and 999 output groups for flexible design options
    • 23 preset notification cadence patterns (including ANSI® 3.41)
    • Allows up to 24 SBUS devices
    • Four programmable function keys
    • Two programmable relays and one fixed trouble relay
    • Compatible with SWIFT® wireless devices
    • Convenient field-upgradeable firmware
    • Common Communications Link for up to 17 sites
    • Network card allows copper network connection with a multi-mode or singlemode fiber connection
    • Real-time clock/calendar with automatic daylight savings control
    • History file with 1,000 event capacity
    • Available in a red cabinet
    • Surface mounting or flush mounting cabinet