/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    CFP-16 NZ Conventional Fire Alarm Control Panel

    8 or 16 zone Conventional Fire Alarm Control Panel

    Overview
    With usability as a key focus for development and utilizing industry leading manufacturing and testing practices; the CFP-16 will provide an easy to use and powerful detection and control system for all conventional detection applications.
    The standard panel is equipped with 8 zones but may be extended to 16 Zones by the addition of an 8 Zone expansion module.
    The CFP-16 is extremely flexible and can be programmed to meet the demands of a wide variety of building types.
    Features & Benefits:
    • 8 Zones - expandable to 16 Zones
    • 2 x 40 character LCD display providing a simple user friendly interface
    • 24 character plain English zone descriptor
    • Smart menu driven display for clear annunciation, simple interrogation, confi guration and control • Flexible full featured programmability
    • Each zone can be confi gured for a range of different device type functions
    • Each output can be programmed for different functional and cause & effect requirements
    • Compact 5.6 or 11 Amp system power supply and charger • Inbuilt programmable Occupant Warning System 30, 60 or 120 Watts
    • Optional 8 way programmable relay modules
    • Optional OWS control, display and microphone module
    • Front or Rear service options
    • Two cabinet sizes 650 mm and 900 mm
    • ACM-ZM - LED Zone mimic interface module
    • Remote slim LED mimic options (425mm or 900mm)
    Certifications:
    Certifications & Listing
    Listed in section A of the FPANZ Register
    • Approved to NZS 4512: 2021
    • Listing #  :  NI/102