/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    ES-200XP Addressable Fire Alarm Control Panel FACP with Built-in Cellular Communicator

    The ES-200XP FACP comes with a built-in dual path (IP/cellular) and dual cellular (AT&T/Verizon) 5G LTE-M cellular communicator and supports up to 198 addressable devices in any combination of detectors or modules.

    Overview
    Fire-Lite's legacy of simple and reliable performance continues with the Fire-Lite's ES-XP Series fire alarm control panels (FACPs). The ES-200XP offers a complete turn-key fire safety solution by combining the dependable ES Series of addressable FACPs with a built-in dual path (IP/cellular) and dual cellular (AT&T/Verizon) 5G LTE-M cellular communicator. This combined solution reduces installation and labor costs, enables faster and more reliable central station reporting and provides complete line of site monitoring plus access to automated test and inspection reporting through Honeywell’s Connected Life Safety Services (CLSS) cloud solutions.With support for up to 198 addressable devices with an extensive list of powerful features, the ES-200XP has a wide range of capabilities to provide superior value and flexibility.Features & Benefits: Hardware Features
    • Single SLC that provides support for up to 198 addressable devices
    • Integrated CLSS Pathway Pro Communicator; dual SIM AT&T/Verizon networks with LTE-CAT-M1 5G technology
    • Upload/download panel programming database and flash firmware with USB thumb drive
    • Support for addressable multi-criteria fire and CO detector
    • Four programmable function keys
    • Auto-programming (learn mode) reduces installation time (reports two devices set to the same address)
    • Built in Class A capability for all 4 NACs; no optional card required
    • Trouble indication for SLC devices not programmed
    • Integrated SWIFT display driver and annunciator built-in to panel
    • Increased number of software zones
    • Notification appliance circuits have built-in sync for the industry’s leading manufacturers including System Sensor®, Wheelock®, and Gentex®
    Hardware Benefits
    • Saves time with 4 programmable buttons to automate routine tasks and allow for firmware upgrades and panel programming via a USB drive
    • Increases reliability and peace of mind with built-in communications
    • Saves money on SWIFT wireless installations over previous Fire-Lite panels with a built-in wireless display driver and annunciator
    • Integrated CLSS Pathway Communicator enables faster and more reliable central station reporting
    CLSS Software Features
    • CLSS Compliance Manager digitizes the test and inspection process so you can easily generate standard or customizable reports through the web or mobile app (available in select markets).
    • CLSS Site Manager provides a “bird’s eye” view of all your accounts and real-time information on event generation so you can diagnose before dispatch. Reduce unnecessary trips and improve your first-time fix rate.
    • CLSS Facility Manager provides your end users with event alerts via mobile app and access to asset information across multiple sites.
    Certifications:
    • ETL, CSFM
    Specifications

    Others

    • Conventional / Addressable
      • Addressable
    • Brand
      • Fire-Lite
    • Product Type
      • Addressable

    Others

    • Conventional / Addressable
      • Addressable
    • Brand
      • Fire-Lite
    • Product Type
      • Addressable
    • Conventional / Addressable : Addressable
    • Brand : Fire-Lite
    • Product Type : Addressable
    eBook
    Name
    Description
    File Size
    Date
    Size
    ES-50XP-ES-200XP-Engineering-Specification.
    application/pdf 269.53 KB
    5/14/2023
    269.53 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    Addressable Detector and Sounder Base Compatibility Chart
    application/pdf 137.51 KB
    7/13/2023
    137.51 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    ES-200XP Instruction Manual
    application/pdf 829.4 KB
    5/5/2023
    829.4 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    ES-50X-ES-200X Engineering Specifications
    application/msword 148 KB
    7/17/2023
    148 KB
    Fire-Lite Device Compatibility Document
    application/pdf 328.19 KB
    7/17/2023
    328.19 KB
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    application/pdf 1.37 MB
    7/13/2023
    1.37 MB
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    application/pdf 1.49 MB
    7/13/2023
    1.49 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ES-200XP FACP Data Sheet
    application/pdf 246.67 KB
    5/14/2023
    246.67 KB
    Name
    Description
    File Size
    Date
    Size
    ES-50X-ES-200X Engineering Specifications
    application/msword 148 KB
    7/17/2023
    148 KB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    Fire-Lite Device Compatibility Document
    application/pdf 328.19 KB
    7/17/2023
    328.19 KB
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    application/pdf 1.37 MB
    7/13/2023
    1.37 MB
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    application/pdf 1.49 MB
    7/13/2023
    1.49 MB
    Addressable Detector and Sounder Base Compatibility Chart
    application/pdf 137.51 KB
    7/13/2023
    137.51 KB
    ES-200XP Instruction Manual
    application/pdf 829.4 KB
    5/5/2023
    829.4 KB
    ES-50XP-ES-200XP-Engineering-Specification.
    application/pdf 269.53 KB
    5/14/2023
    269.53 KB
    ES-200XP FACP Data Sheet
    application/pdf 246.67 KB
    5/14/2023
    246.67 KB
    Name
    Description
    File Size
    Date
    Size
    ES-50XP-ES-200XP-Engineering-Specification.
    269.53 KB
    5/14/2023
    SLC Wiring Manual (Fire-Lite)
    3.04 MB
    4/17/2023
    Addressable Detector and Sounder Base Compatibility Chart
    137.51 KB
    7/13/2023
    ES-200XP Instruction Manual
    829.4 KB
    5/5/2023
    ES-50X-ES-200X Engineering Specifications
    148 KB
    7/17/2023
    Fire-Lite Device Compatibility Document
    328.19 KB
    7/17/2023
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    1.37 MB
    7/13/2023
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    1.49 MB
    7/13/2023
    ES-200XP FACP Data Sheet
    246.67 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list