Fire Alarm Control Panels
FireWarden-50X Control Panel
Small and medium applications previously served by conventional systems are now migrating to addressable solutions. NOTIFIER’s FireWarden-50X can meet these application needs with advanced, addressable intelligence in a right-sized panel.
The NFW-50X comes with a pre-installed communicator and supports up to 50 addressable devices in any combination of detectors or modules. With an extensive list of powerful features, the NFW-50X programs just like FireWarden-100 products, yet fits into applications previously served only by conventional panels.
Features & Benefits:- Listed to UL Standard 864, 10th edition
- Pre-installed IPOTS-COM Ethernet IP and POTS (Plain Old Telephone Service) Central Station Communicator
- Optional CELL-MOD or CELL-CAB-N GSM Central Station Communicator over AlarmNet®
- Compatible with SWIFT® wireless devices
- Auto-programming (learn mode) reduces installation time. Reports two devices set to the same address
- Two independently programmable, built-in Style Z (Class A) or Style Y (Class B) NAC circuits
- UL: S635
- CSFM: 7165-0028:0505
Others
- Product Type
- Control Panel
- Firewarden
- Brand
- Notifier
Others
- Product Type
- Control Panel
- Firewarden
- Brand
- Notifier
- Product Type : Control Panel|Firewarden
- Brand : Notifier