Fire Alarm Control Panels
Gamewell-FCI Elevate™ Fire Alarm Control Panel
Gamewell-FCI Elevate™ GFP-A/AR is an intelligent software enabled fire alarm control panel designed for small to mid size facilities.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Gamewell-FCI Elevate™ is an Intelligent Fire Alarm Control Panel that delivers a modern, intuitive approach to life safety. Built with advanced detection and processing technology, the panel supports Honeywell’s patented self-test detectors and magnetactivated AV testing, streamlining inspections and minimizing onsite disruption. Designed for easy upgrades, the GFP-A/AR maintains compatibility with existing SLC wiring for Velociti® and CLIP devices from Gamewell-FCI S3 Series installations, helping facilities stay compliant while maximizing performance. It operates as a powerful standalone panel today and offers future-ready networking capability through a simple firmware upgrade, ensuring scalability as building protection needs evolve.
The Gamewell-FCI Elevate™ integrates with the Connected Life Safety Services (CLSS) platform through the CLSS Gateway, providing connectivity to central station, cloud, and mobile applications. This cloud-based functionality provides remote programming, testing, and diagnostic monitoring of the system, along with reduced manual data entry and reporting. Use CLSS to access licensable panel features, CAMWorks+ Tool, workstation licenses, and more.
Features & Benefits:- 10" high definition touchscreen display with customizable buttons
- 6.0 A power supply with customizable outputs
- Easy expansion of isolated intelligent Signaling Line Circuit capacity
- Wireless fire protection using SWIFT® Smart Wireless Integrated Fire Technology
- Up to 159 detectors and 159 modules per SLC; 318 devices per loop/636 per FACP
- Self-Test detector technology
- Weekly Occupancy Schedules allow changing sensitivity by time of day and day of week
- History Buffer (10,000 events, 3000 displayed)
- Advanced history filters for custom sorting: all events, alarms only, troubles only, supervisory only, other/security events, time/date interval, and point range.
- Alarm Verification selection per point, with automatic counter
- Color coded icon-based event notification
- Event filtering to quickly view event groups
- On site or remote graphical monitoring via LAN or Internet connection with CLSS Horizon
- The GFP Series complies with the following UL Standards and must be installed per applicable NFPA 72, International Building Code (IBC) and California Building Code (CBC):
- UL 864, 10th edition (Control Units and Accessories for Fire Alarm Systems).
- UL 2017 (General-Purpose Signaling Devices and Systems)
- Should be installed as per NFPA 72 National Fire Protection Association
- UL Type Service
- LOCAL (Automatic, Manual, Waterflow, Sprinkler Supervisory)
- RELEASING (Automatic, Manual, Waterflow, Sprinkler Supervisory)
- AUXILIARY (Connection to M34 Series Master box) (Requires TM-8
- REMOTE STATION (Automatic, Manual, Waterflow, Sprinkler Supervisory, CO) (requires TM-8)
- PROPRIETARY (Automatic, Manual, Waterflow, Sprinkler
- Supervisory, CO) (Requires HON-CGW-MB or HON-DACT-DS)
- CENTRAL STATION (Automatic, Manual, Waterflow, Sprinkler Supervisory, CO) (Requires HON-CGW-MB or HON-DACT-DS)
- EMERGENCY SIGNALING (Automatic, Manual) (Requires HONCGW-MB or HON-DACT-DS)
- IBC 2024 (Seismic) CBC 2022 (Seismic)
- Note: Install in accordance with the UL and NFPA standards specified in panel documentation.