This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    Honeywell Conventional Fire Alarm Control Panel

    Honeywell Conventional Fire Alarm Control Panels provides value to smaller and less complex buildings, offering a more affordable solution for basic fire protection needs.

    Overview

    Honeywell Conventional Fire Alarm Control Panels are developed to provide a simple and reliable solution to meet the basic demands of fire detection requirements. The panels are also been designed to meet the requirements of both installer and end user. The Fire Alarm Control Panel are suited for small to medium sized buildings like small offices, banks, retail units/stores, shops, restaurant, small healthcare facilities, pre-schools, etc.

    A combination of quick installation, an enhanced feature set and simple programming allows installers to quickly meet the demands of the user. Equipped with delay setting for alarm verification, programmable, relay, NAC output and password protection provide wide variety of choice for system installers to customize the need of an end user. Engineered and built to the same high standard as all Honeywell Fire Control panels, this panel forms an essential part of any fire detection requirement.

    Features & Benefits:
    • 16 x 2 character LCD Display
    • Earth fault monitoring
    • Zone wise Fire, Fault, and Disable indication
    • Lamp Test and Walk Test facility
    • Auxiliary output facility and Detection circuits
    • Provision for connection of standby batteries
    Certifications:
    • CE approved