/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    INSPIRE N16x Control Panel

    NOTIFIER INSPIRE N16x is a cyber security enhanced modular, scalable and software enabled connected Fire Alarm Control Panel (FACP) that can be configured for stand-alone or networked systems for varied Life Safety System applications.

    Overview

    The NOTIFIER INSPIRE™ N16x Fire Alarm Control Panel (FACP) features a modular design to meet your application and project requirements. Panels can be configured for stand-alone or networked systems. The N16x can support one to ten signaling line modules, for a capacity of up to 3,180 intelligent addressable devices. Optional enclosure sizes are available to support additional peripheral equipment. A host of other options are available, including single or multichannel integrated voice, and firefighter's telephone. Ideal for large high rise and campus applications. The NOTIFIER INSPIRE Series can also integrates with the Connected Life Safety Services (CLSS) platform through the CLSS Gateway, providing connectivity to central station, cloud, and mobile applications.

    Features & Benefits:
    • Modular design
    • Touchscreen display with icon and color coded event notification
    • Self-Test detector technology
    • A/V magnet test capable
    • Optional integrated digital audio
    • Networkable utilizing NOTI-FIRE-NET and workstation compatible up to 200 nodes.
    • Compatibility with Connected Life Safety Services (CLSS) for optional cloud connectivity and mobile applications
    • Multiple off site communicator options
    • Supports Agent and Water Releasing with FCM-1-REL
    • Supports Addressable VESDA Devices
    • Supports up to 10 RLDs
    • Supports Lamp Driver Modules
    • Seismic Listed
    • Multichannel voice and fire fighter telephone support with DVC
    • Configurable Network Positive Alarm Sequence (PAS) or Local PAS
    • Meets Canadian ULC display requirements
    • Programmable DRILL (FIRE DRILL for ULC) participation and Alarm signal ON support (ULC Specific)
    • Option to display events by zone with event count per zone (ULC Specific)
    • Support for Display and Control Center (DCC) functionality (ULC Specific)
    • Resound by primary zone assignment (ULC specific)
    • Panel language selectable from the configuration tool : English, Canadian French, Spanish or Portuguese
    • Option to display up to 8 input zones simultaneously with event count per zone (CAN/ULCS527 Section 20.5.1 compliant)
    • Selective participation of general zone in Resound by primary zone assignment (ULC Specific)
    • Support for ULC4th Ed Canadian Two Stage operation for Non Zoned Alarm Sequence and Zoned Alarm Sequence.
    • Supports both HVAC and FSCS modes for smoke control. A specialized firmware engine maps each smoke control equipment and its associated control/monitor modules to a virtual Smoke Control Appliance (SCA point), enabling automated control, monitoring, and state verification. Smoke Control Zones (SCZs) coordinate multiple appliances within a defined area, managing activation precedence, lockouts, and synchronized operation. This architecture minimizes logic equations, reduces programming time while maintaining the flexibility needed to meet local AHJ requirements. Supports automated periodic testing and pinpoints faulty appliances.
    • Sub-addressing for multi criteria devices supports independent configuration of individual elements (Photo, Heat and CO) of multi criteria devices, providing enhanced flexibility in programming, allowing to generate separate alarm/supervisory/non-fire/no event for each element.
    • First Fire panel to be UL listed for Fire Service Access Elevator application with Fire/CO, PTIR and Self Test Photo/heat devices. Programmable Tenability temperature range per loop 65F-135F. Supports separate alarm or supervisory events for photo and heat element activation. Labeled programmable supervisory events for safe/monitor/not safe temperature levels.
    • Virtual points create displayable, reportable events at the panel without requiring physical hardware that may be activated via ACM-30 or custom Action buttons or automation through a general zone or logic zone. The virtual point may also be configured to activate a general zone themselves.
    • Allows points to be marked as HIDDEN, excluding them from evaluation and operation without deleting associated programming.This feature enables installers to configure and program the entire system before all physical devices are installed, preventing unnecessary fault conditions during installation. As the building fitout progresses, hidden points can be easily exposed and activated through auto programming or configuration download.
    • Powerful, scalable logic engine supporting up to 2,000 boolean logic equations, each with an extended length of up to 255 characters.
    Certifications:
    • UL/ULC Listed: S635.
    • FM approved: FM23FPUS0095
    • CSFM: 7165-0028:0516
    • FDNY COA#001761
    • City of Chicago approved: Class1, Class 2
    • Certified for Seismic applications in accordance with IBC 2024 : VMA-45894-01C
    • OSHPD Approved : OSP-0072
    • UUKL/UUKL7 Listing Smoke Control
    • N16 Control Panel UL 864 Listed for FSAE
    • PTIR, Fire/CO, Self test photo heat devices UL521 listed for tenability monitoring
    • ULCS527 Listed for Canadian Two stage operation
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • INSPIRE

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • INSPIRE
    • Brand : NOTIFIER
    • Product Type : Control Panel|INSPIRE