Fire Alarm Control Panels
RP-2002 Agent Releasing Panel
The RP-2002 is a six-zone fire alarm control panel for single and dual hazard agent releasing applications.
RP-2002 is a UL listed six-zone fire alarm control panel for single and dual hazard agent releasing applications, providing fire detection, signaling and protection for commercial, industrial and institutional buildings requiring agent-based releasing.
Features & Benefits:- Disable/Enable control per input zone and output zone.
- Extensive transient protection.
- Dual hazard operation
- Meets International Building Code (IBC) seismic requirements
- UL: S635
- FM approved
- CSFM: 7165-0028:0245
- MEA: 333-07-E
- Seismic Listing: Reference certificiate of compliance
- VMA - 45894-01 by the VMC Group
Others
- Brand
- NOTIFIER
- Product Type
- Control Panel
- Conventional / Releasing Panel
- FireWarden
Others
- Brand
- NOTIFIER
- Product Type
- Control Panel
- Conventional / Releasing Panel
- FireWarden
- Brand : NOTIFIER
- Product Type : Control Panel|Conventional / Releasing Panel|FireWarden
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account