Emergency Lighting
D2xB1X05 Haz Loc Xenon Beacon Warning Light
The D2xB1X05 features a high output 94.78cd, 5 Joule Xenon strobe warning light beacon. Globally approved, the robust Type 4/4X, IP66 enclosure ensures suitability for all haz loc fire alarm and general signaling applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The D2xB1X05 features a high output 94.78cd, 5 Joule Xenon strobe warning light beacon. Globally approved, the robust Type 4/4X, IP66 enclosure ensures suitability for all haz loc fire alarm and general signalling applications.
The corrosion proof, marine grade aluminium die cast enclosure is phosphated and powder coated providing resilience in the harshest of hazardous location environments. One device, globally certified: ATEX, IECEx Zone 2 & 22; NEC/CEC CI D2 and CII D2; NEC CI Zone 2 and Zone 22; CEC Zone 2 & 22 and CII D2. UL, cUL & ULC approved 24Vdc version is UL1638, CAN/ULC-S526 compliant for private mode fire alarm use.
Features & Benefits:- UL1638 & CAN-ULC-S526 Private mode fire
- UL1638 General signaling
- Synchronised 1Hz flash rate
- Xenon tube mechanically secured against vibration & shock
- Duplicate, pluggable cable terminations, supervisory diode
- Marine grade aluminium enclosure
- Ingress protection Type 4/4X/3R/13, IP66
- High impact resistant Borosilicate glass lens
- Stainless steel lens guard as standard
- Field replaceable lens colour filter
- Surface mounting via user installed lugs
- Pendant mounting via 3/4"NPT conduit entry
- Dual 1/2"NPT and M20 cable entries
- Supplied with haz loc rated stopping plugs/adaptors
- UL Marine approved
- UL/cUL File ref: E245313
- IECEx certificate: IECEx ULD 14.0004X
- ATEX certificate: DEMKO 14 ATEX 4786493904X
- CSFM listing: 7300-2279:0500
- Ex EAC certified: EAC RU C GB.AA71.B.00273/20