/content/hbtbt/au/en/search-results.html

    Emergency Lighting

    KLR-20 Emergency Light

    Discontinued

    KLR-20 Emergency Lights are maintained emergency illumination signs used indoors on the wall, where emergency light is needed

    Overview

    KLR-20 Emergency Lights are luminaries are used indoors on the wall, where emergency light is needed. Each luminary must be permanently connected to mains power supply. In normal operation the battery is charging. In case of a mains power supply failure the luminary will light the led strip automatically in emergency mode. When the mains power supply is restored the device turns to normal operation. The manual test can be conducted only if the mains power supply and the battery is connected. Non Maintained / maintained operation there is an option to select the non maintained or maintained operation by placing the jumper to the appropriate position

    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    • EN 55015
    • EN 61547
    • EN 61000-3-2
    • EN 61000-3-3
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Overall_Height@overall_height|Overall_Width@overall_width

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list