/content/hbtbt/au/en/search-results.html

    emergency lighting

    Radiant 65EX Emergency Exit Signs

    Discontinued

    Provide reliable emergency exit signage with 65EX signs built for clear visibility, flexible installation, and dependable performance in commercial buildings.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    RADIANT 65EX Emergency Exit Signs are designed for areas requiring a higher protection class. The IP65 housing protects against dust, dirt, and water, making the range suitable for challenging environments while supporting safe evacuation.

    Key features include 30 m viewing distance, mechanically fixed interchangeable legends, maintained or non-maintained operation, single-sided or double-sided options, surface and recessed mounting, ISO and custom legend choices, and an integral status indicator.

    The range provides three-hour emergency duration and is available in Standard, AutoTest, and DALI versions with DALI-2 level interoperability. LiFePO₄ battery technology supports dependable emergency performance and long service life.

    Features & Benefits:
    • IP65 emergency exit sign for areas requiring higher protection
    • 30 m viewing distance supports clear evacuation guidance
    • Durable housing protects against dust, dirt, and water
    • Mechanically fixed interchangeable legends avoid stickers
    • Maintained or non-maintained operation available
    • Single-sided or double-sided options support different layouts
    • Surface and recessed mounting options provide installation flexibility
    • DALI-2 level interoperability supports modern monitoring systems
    • Integral status indicator supports maintenance checks
    • LiFePO₄ battery and three-hour emergency duration support dependable operation
    • 2-year Honeywell warranty