Fire Suppression Devices
Seamless Cylinder With 1-1/2 Valve & Switch -In-Gauge Unit
PESO Approved seamless cylinders of FK1230(FK-5-1-12) clean agent system are used with 42 bar System with Switch-in-Gauge unit design to monitor of cylinder Pressure.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
PESO Approved seamless cylinders of FK1230(FK-5-1-12) clean agent system are used with 42 bar System with Switch-in-Gauge unit design to monitor of cylinder Pressure.
Features & Benefits:- Valve Body: Brass - Do not cover remove or deface caution label
- FK 1230 (FK-5-1-12) is stored in cylinder as liquid, super pressurized with dry nitrogen to 42 bar at 21°C (610 PSIG at 70 °F)
- PESO
Others
- Brand
- Honeywell
- Regulatory Approvals
- PESO byte
- Product Type
- Seamless Cylinder
Others
- Brand
- Honeywell
- Regulatory Approvals
- PESO byte
- Product Type
- Seamless Cylinder
- Brand : Honeywell
- Regulatory Approvals : PESO byte
- Product Type : Seamless Cylinder