Control Modules
1 Output Control Module, Notifier
Output modules are designed for use with any NOTIFIER protocol fire alarm control panel and provide a monitored single output circuit.
The Notifier output M700 series Output modules are designed for use with any NOTIFIER protocol fire alarm control panel and include selectable loop isolation in every device. The 701 standard control module provides a monitored single output circuit for use with polarised loads (sounder circuit) which requires a suitable power source (7Vdc - 30Vdc) for the connected load. Alternatively the same device may be placed in to an unsupervised mode which can then be used to control any switched load up to 2A @ 30Vdc. The 240V version, with an output relay, is a bi-stable device, latching in the on or off state on command from the control panel. These modules use one of 159 available module addresses on a loop and respond to regular polls from the control panel reporting its type and the status (open/normal/short) of its supervised device circuit.
Features & Benefits:- Integrated DIN rail brackets
- Stable communication technique with high noise immunity
- Plug-in terminal connections for ease of field wiring
- Tri-colour light pipes
- Rotary DECADE 01 to 99 (Clip) or 01 to 159 (AP) address switches
- Powered directly by 2 wire loop
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Others
Please Sign In to view part numbers available for purchase based on your account