/content/hbtbt/au/en/search-results.html

    Relay Modules

    500 Series Intelligent Relay Module

    M500R relay control modules contain two isolated sets of Form C contacts, which operate as a DPDT switch. The modules allow the control panel to switch these contacts on command. No supervision is provided for the notification appliance circuit.

    Overview
    M500R relay control modules contain two isolated sets of Form C contacts, which operate as a DPDT switch. The modules allow the control panel to switch these contacts on command. No supervision is provided for the notification appliance circuit.Features & Benefits:
    • SEMS screws allow for easing wiring
    • Panel controlled status LED
    • Analog communications
    • Rotary address switches
    • Low standby current
    Certifications:
    • UL, ULC Listed
    • FM
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M500R
    Relay Control Module, 2 Isolated Sets of Form C Contacts, 15 to 32V DC
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-M500R-STRAIGHT-HiRes
    M500R
    Relay Control Module, 2 Isolated Sets of Form C Contacts, 15 to 32V DC
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-M500R-STRAIGHT-HiRes