Relay Modules
SK-RELAY-6 Intelligent Relay Control Module
Addressable 6-relay control modules are designed for use with Honeywell Silent Knight® Series fire alarm control panels (FACPs). They come equipped with six Form C relays and allow the FACP to switch discrete contacts through a code command.
Addressable 6-relay control modules are designed for use with HoneywellSilent Knight®Series fire alarm control panels (FACPs). They come equipped with six Form C relays and allow the Silent Knight FACP to switch discrete contacts through a code command. The modules are intended to be used with virtually any normally open (NO) or normally closed (NC) application. Each of the addressable 6-relay control modules are programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the addressable 6-relay control modules the relays are triggered by the FACP.
Features & Benefits:- Removable 12 to 18 AWG plug-in terminal blocks
- Relay programming is completely flexible and can be mapped to zone conditions
- Individual LED for each relay contact
- Two module mounting in the IDP-ACB cabinet
- Ability to disable up to three unused modules
- Rotary address switches allow for fast installation
- Mounting hardware included
- Six Form C contacts
- UL Listed
Others
- Product Type
- Relay Module
- Brand
- Silent Knight
- Silent Knight
Others
- Product Type
- Relay Module
- Brand
- Silent Knight
- Silent Knight
- Product Type : Relay Module
- Brand : Silent Knight|Silent Knight
Others
Sales Sheet
Brochure
Installation Instructions
Data Sheet
Please Sign In to view part numbers available for purchase based on your account