Specialty Modules
10-way Monitor Input Module
10-way Monitor Input Module. Each input and output are individually addressed and controlled by the control equipment and provide a cost effective, compact solution for installations requiring multiple switching and/or monitoring at a single location
10-way Monitor Input Module. Each input and output are individually addressed and controlled by the control equipment and provide a cost effective, compact solution for installations requiring multiple switching and/or monitoring at a single location. Inputs may be configured to monitor for open circuit, short circuit and active (fire) conditions. Each output consists of a form C (change over) relay contact providing both normally open and normally closed contacts rated 2A at 30V DC. Each module card utilizes up to 10 consecutive addresses with the base address being set by DIP switch although any of the 10 addresses may be individually disabled allowing the use of this address by other modules on that loop.
Features & Benefits:- Loop Powered No Additional Power Supply Required
- Plug In Terminals
- 2 A, 30Vdc Rated Form C Relay Outputs (Output Units Only)
- Individual Address Disablement
- Remote LED Outputs
- Microprocessor Controlled
- ISO9001
Others
- Brand
- Notifier
- System Sensor
Others
- Brand
- Notifier
- System Sensor
- Brand : Notifier|System Sensor